IESNA:LM-63-2002
[TEST]P954423
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-935-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30846
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4811.4 4517.3 4262.1 3960.2 3658.2 3471.2 3405 3414.7 3471.2 3543.3
3880.3 4926.3 6625 8327.5 10049.4 11368.2 12533.1 13448.6 14385.6 14987.5
15032.3 14286.2 10953.3 9543 7939.8 5395.8 3342.7 2641.4 1774.6 935
467.5 354.5 226 132.5 52.6 0 0
4811.4 4558.2 4303 4003 3697.2 3508.2 3438.1 3432.3 3481 3547.2
3806.3 4714 6346.4 8259.3 9911.1 11284.4 12494.1 13540.2 14416.7 15112.1
15268 14652.4 11432.5 9784.5 8257.3 5740.6 3558.9 2740.8 1835 981.8
545.4 428.5 292.2 190.9 124.7 29.2 0
4811.4 4552.3 4312.7 4028.3 3730.3 3545.3 3467.3 3451.8 3482.9 3543.3
3712.8 4379 5777.6 7602.8 9373.5 10951.3 12381.1 13604.4 14675.8 15568
15895.2 15624.4 14605.7 11483.1 9630.6 7106.1 4458.8 3210.2 2335.6 1365.5
919.4 759.7 664.2 553.2 379.8 66.2 0
4811.4 4579.6 4349.8 4102.4 3835.5 3636.8 3549.2 3514.1 3525.8 3572.5
3656.3 4003 4930.2 6430.2 8214.5 9996.8 11751.9 13429.1 14929 16014
16672.4 16762 16275.1 15429.7 14046.6 11670.1 9529.3 7316.5 4904.9 2271.3
1153.2 759.7 574.6 379.8 150 0 0
4811.4 4589.4 4396.5 4188.1 3971.9 3806.3 3706.9 3668 3662.1 3699.1
3761.5 3890 4303 5232.2 6663.9 8362.5 10261.8 12219.4 14163.5 15797.8
16988 17630.8 17656.2 17186.7 16549.7 15679 14461.5 12363.6 9198.2 5555.5
2372.6 825.9 344.8 192.8 76 5.8 0
4811.4 4628.3 4456.9 4312.7 4156.9 4032.2 3964.1 3932.9 3929 3958.2
4014.7 4096.5 4267.9 4649.7 5427 6626.9 8196.9 9989.1 11863 13721.3
15490 16988 18123.7 18581.4 18626.2 18604.8 18628.2 18102.2 15675.1 11142.2
6213.9 2092.1 531.8 196.7 48.7 3.9 0
4811.4 4667.3 4536.8 4443.3 4369.2 4320.5 4310.8 4328.3 4363.4 4410.1
4480.3 4577.7 4704.3 4914.7 5265.3 5865.3 6798.3 8052.8 9467 10986.4
12638.3 14346.6 16010.1 17514 18842.5 19931.4 21070.9 22208.5 22187.1 18702.2
11613.6 4918.6 1281.7 362.3 109.1 7.8 0
4811.4 4719.9 4641.9 4597.1 4591.3 4618.6 4675.1 4772.5 4866 4978.9
5130.9 5284.8 5438.7 5647.1 5919.8 6342.5 6997 7916.4 8993.7 10265.7
11714.9 13164.2 14673.9 16111.4 17965.9 19874.9 22192.9 24372.7 25467.4 24158.4
19047 10388.4 2910.2 619.4 132.5 9.7 0
4811.4 4778.3 4751 4778.3 4834.8 4928.3 5047.1 5187.4 5319.8 5467.9
5629.6 5793.2 5966.5 6196.4 6498.3 6936.6 7544.4 8391.7 9445.6 10666.9
12141.5 13711.6 15460.8 17364 19426.8 21719.6 24138.9 26416.1 27588.7 26421.9
20796.2 9581.9 2035.6 527.9 109.1 9.7 0
4811.4 4776.4 4768.6 4803.6 4871.8 4980.9 5117.2 5249.7 5403.6 5545.8
5705.5 5861.4 6040.6 6254.8 6564.6 7010.6 7632 8481.3 9556.6 10875.4
12371.4 14011.6 15799.8 17784.7 19900.2 22228 24655.1 26825.1 27793.2 26114.1
19604.1 7978.8 1548.6 411 81.8 7.8 0
4811.4 4815.3 4846.5 4953.6 5084.1 5261.4 5475.7 5689.9 5902.3 6116.5
6325 6549 6788.6 7111.9 7583.3 8187.2 8927.4 9870.2 11000 12266.2
13618.1 15020.6 16536.1 17967.8 19280.7 20393 21254 21517 20558.6 17572.4
11274.7 3309.6 601.9 185.1 46.8 15.6 0
4811.4 4832.8 4891.3 5008.2 5175.7 5386.1 5617.9 5861.4 6101 6319.1
6531.5 6737.9 6958.1 7226.9 7548.3 7984.6 8565.1 9272.2 10065 10885.1
11714.9 12550.6 13360.9 14001.8 14336.9 14340.8 14034.9 13341.5 11915.6 9897.5
6422.4 2156.4 481.1 157.8 60.4 23.4 0
4811.4 4836.7 4908.8 5025.7 5199.1 5395.8 5604.2 5804.9 5974.3 6102.9
6176.9 6223.7 6239.3 6262.6 6309.4 6385.4 6587.9 7018.4 7563.9 8097.6
8446.3 8606 8574.8 8140.5 7186 5923.7 4523.1 2964.8 1725.9 931.1
498.7 220.1 91.6 37 13.6 1.9 0
4811.4 4848.4 4891.3 4973.1 5033.5 5066.6 5070.5 4992.6 4850.4 4606.9
4264 3835.5 3348.5 2857.6 2384.3 1942.1 1546.7 1279.8 1186.3 1174.6
1186.3 1178.5 1059.7 839.6 600 401.3 266.9 202.6 167.5 136.4
105.2 66.2 27.3 11.7 3.9 0 0
4811.4 4850.4 4840.6 4774.4 4632.2 4416 4121.8 3697.2 3142 2497.3
1895.3 1402.5 1046 857.1 788.9 775.3 765.5 753.9 734.4 712.9
679.8 607.8 500.6 389.6 300 237.6 189 148 114.9 85.7
56.5 27.3 11.7 3.9 0 0 0
4811.4 4823.1 4719.9 4470.5 4094.6 3605.6 2939.4 2209 1585.6 1151.2
921.4 822 761.6 711 666.2 629.2 609.7 588.3 568.8 549.3
518.2 463.6 393.5 319.5 251.3 200.6 161.7 124.7 93.5 64.3
33.1 15.6 5.8 0 0 0 0
4811.4 4788 4550.4 4133.5 3553 2832.3 2002.5 1369.4 1022.7 903.8
845.4 790.9 722.7 640.9 557.1 487 434.4 411 426.6 450
450 422.7 374 311.7 245.4 194.8 151.9 118.8 87.7 58.4
37 15.6 5.8 0 0 0 0
4811.4 4774.4 4421.8 3829.7 3038.8 2103.8 1373.3 1018.8 925.3 874.6
822 748 660.4 566.9 477.2 401.3 338.9 307.8 294.1 290.2
292.2 292.2 284.4 259.1 227.9 194.8 163.6 130.5 105.2 83.8
62.3 37 7.8 0 0 0 0
4811.4 4768.6 4316.6 3615.4 2676.5 1716.1 1127.9 960.3 907.7 859
792.8 707.1 613.6 518.2 436.3 368.2 325.3 301.9 286.3 272.7
259.1 247.4 237.6 226 210.4 189 161.7 136.4 116.9 95.4
70.1 42.9 7.8 0 0 0 0
4811.4 4745.2 4221.2 3422.5 2394 1464.9 1026.6 942.8 898 841.5
769.4 689.6 603.9 510.4 428.5 368.2 331.2 311.7 298 286.3
270.8 259.1 245.4 231.8 214.3 185.1 148 126.6 105.2 83.8
58.4 27.3 3.9 0 0 0 0
4811.4 4743.2 4192 3350.5 2279.1 1371.4 995.4 935 894.1 833.7
759.7 685.7 605.8 518.2 434.4 370.1 335 315.6 300 288.3
276.6 263 247.4 229.9 204.5 165.6 120.8 101.3 81.8 60.4
39 13.6 0 0 0 0 0
4811.4 4747.1 4174.4 3321.2 2230.4 1342.1 995.4 933.1 890.2 831.8
755.8 681.8 605.8 516.2 432.4 368.2 335 315.6 301.9 290.2
278.6 263 247.4 229.9 202.6 159.7 116.9 99.3 77.9 58.4
35.1 11.7 0 0 0 0 0
